topology

Topology Selection

When designing a power supply circuit, it is necessary to select a circuit configuration (topology) that matches the required specifications, since input voltage, output voltage, power, isolation, etc. vary depending on the application. In addition, the optimum component selection differs depending on the topology. If the wrong components are selected, the required specifications will not be met and the circuit design will have to be rework. The following table shows the most suitable devices for various topologies, which can be used as a reference for selecting the topology and selecting the most suitable components for the topology to reduce the design man-hours.

Applications

Function Topology name Vin Vo Applications
Industry
Power Converter
(SMPS)
PV
Inverter
UPS On Board
Charger
for xEV
xEV Charger
Station
Industry
Motor Drive
AUX PS Single-End Flyback with RCD snubber
(Controller IC version)
85 - 265VAC 24VDC ✓   ✓ ✓ ✓ Coming Soon
Single-end Flyback with RCD snubber
(AC/DC IC version)
85 - 265VAC 24VDC ✓   ✓ ✓ ✓
Single-End Flyback with RCD snubber
(DC input version)
325VDC 24VDC ✓ ✓ ✓ ✓ ✓
Three phase, Single-End Flyback with RCD snubber
(Controller IC version)
3phase
210 - 690VAC
24VDC     ✓ ✓ ✓
Three phase, Single-End Flyback with RCD snubber
(AC/DC IC version)
3phase
210 - 690VAC
24VDC     ✓ ✓ ✓
Three phase, Single-End Flyback with RCD snubber
(DC input version)
300 - 690VDC 24VDC   ✓ ✓ ✓ ✓
Two switch Flyback
(Controller IC version)
3phase
210 - 690VAC
24VDC ✓   ✓ ✓ ✓
Two switch Flyback
(DC input version)
300 - 690VDC 24VDC ✓ ✓ ✓ ✓ ✓
AC/DC Boost PFC 85 - 265VAC 400VDC ✓   ✓    
Interleaved Boost PFC 85 - 265VAC 400VDC ✓   ✓ ✓  
Totem-Pole Bridgeless PFC
(Diode Rectification)
85 - 265VAC 400VDC ✓   ✓ ✓  
Totem-Pole Bridgeless PFC
(Synchronous FETs)
85 - 265VAC 400VDC ✓   ✓ ✓  
3-phase 2-level full bridge PFC 3phase
170 - 480VAC
800VDC     ✓ ✓ ✓
3-phase vienna PFC 3phase
170 - 480VAC
800VDC     ✓ ✓ ✓
3-phase NPC type-T PFC 3phase
170 - 480VAC
800VDC         ✓
DC/DC Boost Converter 150 - 350VDC 400VDC   ✓      
Bidirectional Buck-Boost Converter 400VDC 30 - 100VDC   ✓ ✓    
Dual Buck-Boost Converter 600 - 1500VDC 800VDC   ✓ ✓    
Bipolar Boost Converter 400 - 600VDC 800VDC   ✓ ✓    
3-Level Flying Capitor Booster 400VDC 400 - 600VDC   ✓      
LLC Converter
(Half Bridge, Diode Bridge)
400VDC 400VDC   ✓      
LLC Converter
(Full Bridge, Diode Rectification)
400VDC 12 - 48VDC ✓        
LLC Converter
(Full Bridge, Synchronous FETs)
400VDC 12 - 48VDC ✓        
LLC Converter
(Full Bridge, Diode Bridge)
400VDC 400VDC       ✓ ✓
Phase Shifted Full Bridge Converte
(Diode Rectification)
400VDC 12 - 48VDC ✓        
Phase-Shifted Full Bridge Converter
(Synchronous FETs)
400VDC 12 - 48VDC ✓        
Dual Active Bridge
(DAB)
400VDC 400VDC   ✓ ✓ ✓ ✓
DC/AC Full Bridge Inverter
(1-phase application)
400VDC 85-265VAC   ✓ ✓    
Heric Inverter
(1-phase application)
400VDC 85-265VAC   ✓ ✓    
3-Level NPC TYPE-I Inverter
(3-phase application)
800VDC 3phase
170 - 480VAC
  ✓ ✓    
3-Level NPC TYPE-T Inverter
(3phase application)
800VDC 3phase
170 - 480VAC
  ✓ ✓    
2-Level full bridge Inverter
(3-phase application)
800VDC 3phase
170 - 480VAC
  ✓ ✓    

Global-製品特設CSS